SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80M3A31, Rated Torque: 80Nm, 280mm Motor Diameter, Flange: C-Face, Non-load side ADP0312168 117KB 234KBRev Date:06/14/2004 |
117KB
234KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1AM3A31, Rated Torque: 110Nm, Flange: C-Face, Non-load side ADP0312169 235KB 117KBRev Date:06/14/2004 |
235KB
117KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1EN3A31, Rated Torque: 150Nm, Flange: C-Face, Non-load side ADP0312170 113KB 199KBRev Date:06/14/2004 |
113KB
199KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-2ZN3A31, Rated Torque: 200Nm, Flange: C-Face, Non-load side ADP0312171 199KB 114KBRev Date:06/14/2004 |
199KB
114KB |
06/14/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-16E3B41, Rated Torque: 16Nm, Flange: C-Face, Non-load side with cable connector on side ADP0312488 122KB 193KBRev Date:09/03/2004 |
122KB
193KB |
09/03/2004 | |