SGMCS Direct Drive
Breadcrumb
Navigation Menu
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
2D Drawings
Showing 16 to 20 of 34 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-45M3A11, Rated Torque: 45Nm, Flange: C-Face, load side ADP0311463 95KB 185KBRev Date:02/02/2004 |
95KB
185KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80M3A11, Rated Torque: 80Nm, Flange: C-Face, load side, 280 mm diameter ADP0311464 187KB 95KBRev Date:02/02/2004 |
187KB
95KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1AM3A11, Rated Torque: 110Nm, Flange: C-Face, load side ADP0311465 188KB 95KBRev Date:02/02/2004 |
188KB
95KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-80N3A11, Rated Torque: 80Nm, Flange: C-Face, load side, 360 mm diameter ADP0311466 101KB 193KBRev Date:02/02/2004 |
101KB
193KB |
02/02/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-1EN3A11, Rated Torque: 150Nm, Flange: C-Face, load side ADP0311467 192KB 100KBRev Date:02/02/2004 |
192KB
100KB |
02/02/2004 | |
Showing 16 to 20 of 34 entries.