SGMCS Direct Drive
Breadcrumb
Navigation Menu
Products
SGMCS Direct Drive
SGMCS Direct Drive
SGMCS Direct Drive - Sigma-5 - YAIMOB
6-600 Nm peak torque, high inertia
The SGMCS servomotor line was designed for direct drive applications where the load is directly attached to the motor surface.
TemplateWeb
2D Drawings
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Direct Drive Sigma Motor: SGMCS-35E3B41, Rated Torque: 35Nm, Flange: C-Face, Non-load side with cable connector on side ADP0312489 194KB 122KBRev Date:09/03/2004 |
194KB
122KB |
09/03/2004 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-02B3C11, Rated Torque: 2Nm, Flange: C-Face, Non-load side ADP0350774 193KB 116KBRev Date:12/20/2007 |
193KB
116KB |
12/20/2007 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-05B3C11, Rated Torque 5Nm, Flange: C-Face, Non-load side ADP0350775 94KB 195KBRev Date:07/17/2008 |
94KB
195KB |
07/17/2008 | |
CAD Drawing: Direct Drive Sigma Motor: SGMCS-07B3C11, Rated Torque: 7Nm, Flange: C-Face, Non-load side ADP0350776 196KB 117KBRev Date:06/13/2008 |
196KB
117KB |
06/13/2008 | |
Node: dxpprd02:8080