V1000 Drive
Breadcrumb
Navigation Menu
V1000 Drive
V1000 Drive
V1000 Drive - YAIALL

1/8 - 25 HP
The V1000 is a world-class compact current vector drive that defines a new world standard. Demands for efficient production and better maintainability are on the rise, spurred by global competition. Yaskawa pays off the promise of being in control with products that make businesses move. The optimum balance of energy input, product output, maintenance risk, and long life is reached with Yaskawa. The V1000 provides a world of power in the palm of your hand!
The V1000 is the flagship drive of the V1000 Family, which also includes the V1000-4X.
TemplateWeb
Specifications
V1000 Drive - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 150% Overload for 60 sec. (Heavy Duty) 120% Overload for 60 sec. (Normal Duty) |
| Output Frequency | 0~400 Hz (higher frequencies available with custom software) |
| Control Methods | Open Loop Current Vector Control, V/f Control, PM Open Loop Vector Control Simple closed loop speed control available |
| Protective Design | IP20/NEMA1 |
| Braking Transistor | Standard in all models |
| Braking Torque | 20 - 40% increase with intelligent high-slip braking function |
| KEB Function | Uses mechanical energy to continue operation during momentary power failure, standard |
| Overvoltage Function | Prevention function for die-cushion in a hydraulic mechanical press and other applications |
| Maintenance | Elapsed timer assists in preventative maintenance for cooling fan, capacitors, and transistors Easily replaceable cooling fan |
| Global Certification | CE, UL, cUL, RoHS, TUV |
| Available I/O | (7) multi-function digital inputs (1) hardwire baseblock (2) multi-function analog inputs (1) multi-function pulse input (1) multi-function relay output (2) multi-function photo-coupler outputs (1) multi-function 0-10 Vdc analog output (1) multi-function pulse output |
| Network Communication | Standard: RS-422/485 MODBUS 115 kbps Optional: DeviceNet, EtherCAT, EtherNet/IP, MECHATROLINK-II, MECHATROLINK-III, Modbus TCP/IP, PROFIBUS-DP, PROFINET |
| Keypad Operator | Standard LED 5 digit display Optional multi-lingual, full-text remote LCD |
Node: dxpprd02:80




























