SLIO Modules - iCube
Breadcrumb
Navigation Menu
SLIO Modules - iCube
SLIO Modules - iCube
SLIO Modules - iCube

Modular Construction for Quick Assembly
- Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
- Standardized: Direct mounting on 35 mm standard profile rail
- Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by iCube Engineer Hardware Configuration.
TemplateWeb
Features
SLIO Modules - iCube - Overview
High Speed Backpland Bus
- Achieve reaction time of up to 20 microseconds with SLIO's high speed backplane bus. Connect as many as 64 modules at a time, while maintaining speed of up to 48 Mbit/s.
Interchangeable Modules
- Choose from a wide range of interface, power, signal, functional and potential distribution modules to meet your application needs.
Modules supported by MotionWorks IEC SLIO Hardware Configuration
- EtherNet/IP Interface Module
- EntherCAT Interface Module
- Potential Distribution Modules
- Power Modules
- Digital Input and Output Modules
- Analog Input and Output Modules
- Communication Modules
- Functional Modules
- Safety Modules
Node: dxpprd02:8080

























