SLIO Modules - iCube
Breadcrumb
Navigation Menu
SLIO Modules - iCube
SLIO Modules - iCube
SLIO Modules - iCube

Modular Construction for Quick Assembly
- Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
- Standardized: Direct mounting on 35 mm standard profile rail
- Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by iCube Engineer Hardware Configuration.
TemplateWeb
Function
SLIO Modules - iCube - Module Specifications
Function Modules
| Material No. | Description | Supported by E/IP Module | Supported by M-III Module | Supported by PN Module | Supporting Documents |
|---|---|---|---|---|---|
| 050-1BA00 | Counter Module; 1 Counter 32 Bit (AB); DC 24 V | Y | Y | Y | |
| 050-1BA10 | Counter Module; 1 Counter 32 Bit (AB); DC 5 V (difference signal) | Y | Y | Y | View Downloads |
| 050-1BB00 | Counter Module; 2 Counter 32 Bit (AB); DC 24 V | Y | Y | Y | View Downloads |
| 050-1BB30 | Counter Module Eco; 2 Counter 32 Bit (AB); DC 24 V | Y | Y | Y | View Downloads |
| 050-1BB40 | Frequency Measurement; 2 channels 24 Bit; DC 24 V | Y | Y | Y | View Downloads |
| 050-1BS00 | SSI - Encoder; Master or slave mode; Encoder frequency 125 kHz...2 MHz; μs time stamp for encoder value | Y | Y | Y | View Downloads |
| 054-1DA00 | PulseTrain Output Module; 1-channel RS422 with feedback; 4 inputs/outputs DC 24V | N | Y | Y | View Downloads |
| 054-2BA10 | Stepper Module; 1-channel with feedback; 4 inputs/outputs DC 48 V, 5 A | N | Y | Y | View Downloads |
| 054-1CB00 | DC Motor Module; 2-channel with feedback; 4 inputs/outputs DC 24 V | N | Y | Y | View Downloads |
| 060-1AA01 | Line Extension Controller; RJ45 plug connector; Master 2.0 | N | Y | Y | View Downloads |
| 060-1BA01 | Line Extension Controller; RJ45 plug connector; Slave 2.0 | N | Y | Y | View Downloads |
Node: dxpprd01:8080

























