SLIO Modules - iCube
Breadcrumb
Navigation Menu
SLIO Modules - iCube
SLIO Modules - iCube
SLIO Modules - iCube

Modular Construction for Quick Assembly
- Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
- Standardized: Direct mounting on 35 mm standard profile rail
- Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by iCube Engineer Hardware Configuration.
TemplateWeb
Interface
SLIO Modules - iCube - Module Specifications
Interface Modules
| Material No. | Description | Supported Documents |
|---|---|---|
| 053-1IP01 | SLIO E/IP SLAVE | View Downloads |
| 053-1EC01 | SLIO ETHERCAT SLAVE | View Downloads |
| 053-1ML00 | M-III SLAVE | View Downloads |
Node: dxpprd02:8080

























