SLIO Modules - iCube
Breadcrumb
Navigation Menu
SLIO Modules - iCube
SLIO Modules - iCube
SLIO Modules - iCube

Modular Construction for Quick Assembly
- Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
- Standardized: Direct mounting on 35 mm standard profile rail
- Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by iCube Engineer Hardware Configuration.
TemplateWeb
Power
SLIO Modules - iCube - Module Specifications
Power Module
| Material No. | Description | Supported by SliceBus | Supported by ECAT Module | Supported by PN Module | Supporting Documents |
|---|---|---|---|---|---|
| 007-0AA00 | Power supply DC 24 V, 10 A | Y | Y | Y | View Downloads |
| 007-1AB00 | Power supply DC 24 V, 10 A | Y | Y | Y | View Downloads |
| 007-1AB10 | Power supply DC 24 V, 4 A | Y | Y | Y | View Downloads |
Node: dxpprd02:8080

























