SLIO Modules - iCube
Breadcrumb
Navigation Menu
SLIO Modules - iCube
SLIO Modules - iCube
SLIO Modules - iCube

Modular Construction for Quick Assembly
- Compact: 12.9 mm X 109 mm x 76.5 mm (W X H X D)
- Standardized: Direct mounting on 35 mm standard profile rail
- Extendable: Easy to expand as needed. Add up to 64 signal and function modules per interface.
Note: Not all modules are supported by iCube Engineer Hardware Configuration.
TemplateWeb
Communications
SLIO Modules - iCube - Module Specifications
Communication Processor
| Material No. | Description | Supported by SliceBus | Supported by ECAT Module | Support by PN Module | Supporting Documents |
|---|---|---|---|---|---|
| 040-1BA00 | Communication Processor Module; RS 232 Interface; ASCII protocol | Y | Y | Y | View Downloads |
| 040-1BA00 | Communication Processor Module; RS 232 Interface; Modbus slave protocol | N | Y | Y | View Downloads |
| 040-1CA00 | Communication Processor Module; RS 422/485 Interface; ASCII protocol | Y | Y | Y | View Downloads |
| 040-1CA00 | Communication Processor Module; RS 422/485 Interface; Modbus slave protocol | N | Y | Y | View Downloads |
| 042-1IO00 | Communication Processor, IO-Link Controller; 4-channel | N | Y | Y | View Downloads |
Node: dxpprd01:8080

























