SGD7S EtherCAT
Breadcrumb
Navigation Menu
SGD7S EtherCAT
SGD7S EtherCAT
SGD7S EtherCAT - YAIMOB

EtherCAT Networking with Yaskawa Amplifier Performance
Yaskawa engineered SGD7S to provide the latest Sigma-7 SERVOPACK amplifier capabilities for automation systems standardized on EtherCAT industrial networks. Plug-and-play EtherCAT functionality means immediate compatibility, faster refresh rates and minimum system infrastructure for extra cost effectiveness. Yaskawa’s Sigma-7 amplifier technology adds 3.1kHz bandwidth to improve speed and precision. Yaskawa’s advanced set of servo tuning algorithms include world class vibration suppression, ripple and friction compensation, advanced autotuning and tuning-less commissioning right out of the box.
TemplateWeb
Models & Ratings
SGD7S EtherCAT - Overview
100V Input (24-bit encoder)
|
Rated Output
|
|
|---|---|
| SGD7S-R70FA0A | 50W |
| SGD7S-R90FA0A | 100W |
| SGD7S-2R1FA0A | 200W |
| SGD7S-2R8FA0A | 400W |
200V Input (24-bit encoder)
|
Part Number
|
Rated Output
|
|---|---|
| SGD7S-R70AA0A | 50W |
| SGD7S-R90AA0A | 100W |
| SGD7S-1R6AA0A | 200W |
| SGD7S-2R8AA0A | 400W |
| SGD7S-3R8AA0A | 500W |
| SGD7S-5R5AA0A | 750W |
| SGD7S-7R6AA0A | 1.0kW |
| SGD7S-120AA0A | 1.5kW |
| SGD7S-180AA0A | 2.0kW |
| SGD7S-200AA0A | 3.0kW |
| SGD7S-330AA0A | 5.0kW |
| SGD7S-470AA0A | 6.0kW |
| SGD7S-550AA0A | 7.5kW |
| SGD7S-590AA0A | 11kW |
| SGD7S-780AA0A | 15kW |
400V Input (24-bit encoder)
|
Rated Output
|
|
|---|---|
| SGD7S-1R9DA0B000F64 | 500W |
| SGD7S-3R5DA0B000F64 | 1.0kW |
| SGD7S-5R4DA0B000F64 | 1.5kW |
| SGD7S-8R4DA0B000F64 | 2.0kW |
| SGD7S-120DA0B000F64 | 3.0kW |
| SGD7S-170DA0B000F64 | 5.0kW |
| SGD7S-210DA0B000F64 | 6.0kW |
| SGD7S-260DA0B000F64 | 7.5kW |
| SGD7S-280DA0B000F64 | 11kW |
| SGD7S-370DA0B000F64 | 15kW |
Node: dxpprd01:80




























