SGD7S EtherCAT
Breadcrumb
Navigation Menu
SGD7S EtherCAT
SGD7S EtherCAT
SGD7S EtherCAT - YAIMOB

EtherCAT Networking with Yaskawa Amplifier Performance
Yaskawa engineered SGD7S to provide the latest Sigma-7 SERVOPACK amplifier capabilities for automation systems standardized on EtherCAT industrial networks. Plug-and-play EtherCAT functionality means immediate compatibility, faster refresh rates and minimum system infrastructure for extra cost effectiveness. Yaskawa’s Sigma-7 amplifier technology adds 3.1kHz bandwidth to improve speed and precision. Yaskawa’s advanced set of servo tuning algorithms include world class vibration suppression, ripple and friction compensation, advanced autotuning and tuning-less commissioning right out of the box.
TemplateWeb
FAQs
Showing 1 to 20 of 22 entries.
| Question | Posted Date | |
|---|---|---|
|
Why is the position error reported by my EtherCAT master much greater than what is reported in SigmaWin+? Posted Date: 01/07/2020
|
01/07/2020 | |
|
Why do the ethercat objects Homing Speeds (object 6099h) and Homing Acceleration (609Ah) affect the final position when homing is completed? Posted Date: 06/21/2016
|
06/21/2016 | |
|
Why Does the Servo Motor Exceed Set Safe Speed Limits? Posted Date: 02/21/2019
|
02/21/2019 | |
|
Why doesn’t the EtherCAT SERVOPACK retain Pn20E and Pn210? Posted Date: 02/01/2017
|
02/01/2017 | |
|
Why does my EtherCAT Master report incorrect feedback position from a Sigma-7 SERVOPACK / servomotor? Posted Date: 05/03/2017
|
05/03/2017 | |
|
What should be done with the CN8 connection when using the Safety Option Module (SGDV-OSA01A)? Posted Date: 06/09/2023
|
06/09/2023 | |
|
What parameter must be set when using a DC power supply for a SERVOPACK’s main circuit power supply? Posted Date: 02/26/2019
|
02/26/2019 | |
|
What options are available to stop the motor using EtherCAT commands? Posted Date: 12/22/2015
|
12/22/2015 | |
|
What is the correct procedure to write parameters PnCA0 to PnCA7 with SigmaWin's Write Parameters function? Posted Date: 07/07/2017
|
07/07/2017 | |
|
What is the color code for the JZSP-CVH03 CN8 Safety Cable? Posted Date: 01/09/2018
|
01/09/2018 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What are the steps when switching between motor types with the same Sigma-7 SERVOPACK? Posted Date: 02/07/2019
|
02/07/2019 | |
|
Is heat sink (thermal paste/grease) compound required for SERVOPACK installation? Posted Date: 06/04/2019
|
06/04/2019 | |
|
Is a serial converter required when using a Renishaw RESOLUTE encoder? Posted Date: 05/02/2017
|
05/02/2017 | |
|
In SigmaWin+ Trace, what is the difference between position error, position amplifier error, and motor-load position error? Posted Date: 05/23/2018
|
05/23/2018 | |
|
How long will the absolute encoder battery last on a Sigma-5 or Sigma-7 servo system? Posted Date: 03/17/2016
|
03/17/2016 | |
|
How do I prevent alarm A.E02 (also seen as 0E02h, 0E02, E02, E02h)? Posted Date: 01/05/2016
|
01/05/2016 | |
|
Can the motor brake output (/BK) on an EtherCAT SERVOPACK be controlled by the EtherCAT Master? Posted Date: 11/03/2017
|
11/03/2017 | |
|
Can the CN8 connection be used with the Sigma-7 400V Safety Option Module (SGDV-OSA01A000FT900)? Posted Date: 01/30/2020
|
01/30/2020 | |
|
Can SigmaWin+ be used to find the EtherCAT firmware version of an SGD7 EtherCAT SERVOPACK? Posted Date: 11/10/2017
|
11/10/2017 | |
Showing 1 to 20 of 22 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.



























