HV600 Drive
Breadcrumb
Navigation Menu
HV600 Drive
HV600 Drive
HV600 Drive - YAIMOB

3-250 HP
The HV600 variable frequency drive (VFD) are designed for use in HVAC (building automation) applications that require reliable system control. The HV600 is available in several enclosure configurations including IP20/UL Type 1, IP55/UL Type 12, and IP20/Protected Chassis protection classes. Every HV600 comes with HVAC application-specific software presets, a Hand-Off-Auto LCD keypad, a high-visibility Status Ring for quick visual indication of drive status, and a real time clock for system accuracy.
3-125 HP IP55/UL Type 12 With Integrated Disconnect Switch
The HV600 IP55/UL Type 12 Drive with Disconnect Switch offers all the features and benefits of the standard HV600 IP55/UL Type 12 and adds an integrated disconnect switch to save you time, money, and space in your installations.
For more product packages, see HV600 Narrow Bypass, HV600 Enclosed Bypass, HV600 Narrow Configured, or HV600 Enclosed Configured.
TemplateWeb
Specifications
HV600 - Overview
|
Item
|
Specification
|
|---|---|
| Input Voltage | Three-phase 200 to 240 VAC, 380 to 480 VAC, +10%/-15%, 50/60 Hz +/-5% |
| Ambient Operating Temperature | -10°C to +50°C (14°F to 122°F), up to 60°C (140°F) with derating |
| Ambient Storage Temperature | -20°C to +70°C (-4°F to 158°F) |
| Overload Capacity | 110% for 60 seconds, 140% for 2 seconds, 175% instantaneous |
| Environmental | 1,000 meters altitude, up to 4,000 meters with derating Class 3C2 and 3S2 operation for IP20/UL Type 1, Class 3C2 and 3S3 for IP55/UL Type 12 95% humidity, non-condensing IP20/UL Type 1 and IP55/Type 12 plenum rated |
| EMC and Harmonics | EMC filter built in; complies with IEC 61800-3 restricted distribution for first environment 5% split choke built in both positive and negative DC bus leg as standard |
| Control Methods | Open Loop V/f Open Loop Vector for PM Motors Only |
| Motor Types | Induction Permanent Magnet Synchronous Reluctance |
| Protective Design Types | IP20/UL Type 1 IP55/UL Type 12 IP20/Protected Chassis IP55/UL Type 12 with Integrated Disconnect Switch |
| Interface | LCD keypad with Hand-Off-Auto and Status Ring |
| Global Certifications | UL, cUL, CE,RoHS 2, WEEE, TUV SUD |
| Seismic Certification | CBC, IBC, ASCE7, ICC-ES 156 HCAI (Special Seismic Certification Preapproval OSP-0687) |
| Functional Safety | Safe Torque Off, SIL3 according to IEC 62061, PLe according to ISO 1384 |
| Standard I/O | (7) programmable multi-function digital inputs (24 VDC) (2) programmable multi-function analog inputs (0 to +10 VDC, 0-20 mA, 4-20 mA) (2) Functional Safety inputs (1) fault relay output (Form C) (3) programmable multi-function relay outputs (Form A) (2) programmable multi-function analog output (0 to +10 VDC, 0-20 mA, 4-20 mA) |
| 24 VDC power | External supply input to maintain communications without main power 150 mA output for customer use |
| Network Communications | Built-in: BACnet MSTP, Siemens APOGEE FLN P1, Johnson Controls Metasys N2, and Modbus RTU Optional: LonWorks, EtherNet/IP, and Modbus TCP/IP |
| Software Support Tools | DriveWizard® HVAC DriveWizard Mobile Programming Simulator Energy Savings Predictor Harmonics Estimator DriveWorksEZ |
Additional specifications can be found within the HV600 Drive Technical Manual (Doc No. SIEPC71061732) under the Specifications section.


























