iQpump605
Breadcrumb
Navigation Menu
iQpump605
iQpump605
iQpump605- YAI

3 - 600 HP
iQpump®605 is your total pumping solution for whatever your system demands, while maintaining the simple pump terminology and programming customers have come to expect.
Our integrated pump specific software allows for a wide range of pumping applications from constant pressure, flow, multiple pump booster systems to wet well lift stations and many others.
TemplateWeb
Features
iQpump605 - Overview
Three (3) Pump Control Modes
- Simplex Control
- Single Drive with Constant Speed Lag Pump Multiplexing (Up to 5 Lag Pumps)
- Drive to Drive Multiplexing (Up to 8 Lag Pumps)
Pump Specific HOA Operator with Real Time Clock
- High resolution multi-language display with data logging and time and date stamping for events, along with timer controls for starting, and stopping.
Pump Setup Wizard
- Step-by-step guide to help you easily configure the drive for your pumping system.
Selectable and Custom Engineering Units
- Allows for an easy process system unit configuration of LCD keypad display to match the pump control such as PSI, GPM, and Feet.
Loss of Prime / Dry Run Protection
- Loss of prime protection is a feature to protect the pump and motor from damage that would be caused if the pump were operated without water. If a pump were to lose prime and continue to operate without water moving through the pump, the pump would develop heat, which would eventually damage the pump seal, motor, pipe manifold and related components.
Sleep Mode Minimum Flow
- Protects and shuts down the pump at low speeds or in low flow conditions.
Pre-Charge Control (Controlled Pipe Fill)
- This programmable feature eliminates water hammer and extends system life by gradually filling a pipeline before normal full pressure and flow operation. Pump motor speed can be controlled with a system timer, level or pressure control device to indicate when normal operation may begin.
Hard Current Limit
- As the pump impeller wears over time, it changes the efficiency of the pump. Therefore, in order to maintain a constant pressure or flow the pump speed will increase resulting in greater motor amps.
Pump Alternation
- Whether it’s a duplex or a quadplex system, the pumps will be exercised evenly to ensure that they receive equal run times, thereby increasing the life cycle of the pumps and motors
Power Quality
- Built-in DC reactors provide input harmonics benefit, and protection from input disturbances.
Dynamic Noise Control
- Monitors the load at all times and reduces the output voltage automatically, reducing motor audible noise.
Node: dxpprd02:8080



























