iQpump605
Breadcrumb
Navigation Menu
Products
iQpump605
iQpump605
iQpump605- YAI

3 - 600 HP
iQpump®605 is your total pumping solution for whatever your system demands, while maintaining the simple pump terminology and programming customers have come to expect.
Our integrated pump specific software allows for a wide range of pumping applications from constant pressure, flow, multiple pump booster systems to wet well lift stations and many others.
TemplateWeb
Mechanical Drawings
iQpump605 - Drawings
240V, 3-Phase, IP20/UL Type 1
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W2011AFA
|
3
|
10.6
|
1.0
|
14.1
|
4.9
|
8.6
|
13.2
|
||
WM65W2017AFA
|
5
|
16.7
|
2.0
|
||||||
WM65W2024AFA
|
7.5
|
24.2
|
3.0
|
17.6
|
9.2
|
16.5
|
|||
WM65W2031AFA
|
10
|
30.8
|
-
|
17.6
|
|||||
WM65W2046AFA
|
15
|
46.2
|
5.0
|
20.1
|
7.9
|
9.3
|
30.9
|
||
WM65W2059AFA
|
20
|
59.4
|
7.5
|
33.1
|
|||||
WM65W2075AFA
|
25
|
74.8
|
-
|
21.3
|
10.0
|
10.4
|
55.1
|
||
WM65W2088AFA
|
30
|
88
|
10
|
||||||
WM65W2114AFA
|
40
|
114
|
-
|
61.7
|
|||||
WM65W2143AFA
|
50
|
143
|
-
|
30.5
|
12.3
|
15.7
|
156.5
|
||
WM65W2169AFA
|
60
|
169
|
15
|
163.1
|
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, IP20/Protected Chassis
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W2211ABA
|
75
|
211
|
25
|
27.6
|
12.3
|
16.5
|
138.9
|
||
WM65W2273ABA
|
100
|
273
|
30
|
145.5
|
|||||
WM65W2343ABA
|
125
|
343
|
40
|
31.5
|
17.3
|
18.6
|
240.3
|
||
WM65W2396ABA
|
150
|
396
|
50
|
249.1
|
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, IP20/Protected Chassis with UL Type 1 Kit
Catalog Number
|
Nominal HP2
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)3 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W2211ABA1
|
75
|
211
|
25
|
36.0
|
12.4
|
16.5
|
154.3
|
||
WM65W2273ABA1
|
100
|
273
|
30
|
160.9
|
|||||
WM65W2343ABA1
|
125
|
343
|
40
|
41.1
|
17.5
|
18.6
|
260.1
|
||
WM65W2396ABA1
|
150
|
396
|
50
|
269.0
|
- Add-on kit(s) is required, view list.
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, IP55/UL Type 12
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W2011AVA
|
3
|
10.6
|
1.0
|
14.1
|
4.9
|
9.0
|
13.2
|
||
WM65W2017AVA
|
5
|
16.7
|
2.0
|
||||||
WM65W2024AVA
|
7.5
|
24.2
|
3.0
|
17.6
|
9.6
|
16.5
|
|||
WM65W2031AVA
|
10
|
30.8
|
-
|
17.6
|
|||||
WM65W2046AVA
|
15
|
46.2
|
5.0
|
20.1
|
7.9
|
9.7
|
30.9
|
||
WM65W2059AVA
|
20
|
59.4
|
7.5
|
33.1
|
|||||
WM65W2075AVA
|
25
|
74.8
|
-
|
21.3
|
10.0
|
10.7
|
55.1
|
||
WM65W2088AVA
|
30
|
88
|
10 | ||||||
WM65W2114AVA
|
40
|
114
|
-
|
61.7
|
|||||
WM65W2143AVA
|
50
|
143
|
-
|
30.14
|
14.26
|
16.14
|
172.0
|
||
WM65W2169AVA
|
60
|
169
|
15
|
178.6
|
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, IP55/UL Type 12 with Switch
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W2011ATA
|
3
|
10.6
|
1.0
|
20.4
|
4.9
|
9.0
|
19.8
|
||
WM65W2017ATA
|
5
|
16.7
|
2.0 | ||||||
WM65W2024ATA
|
7.5
|
24.2
|
3.0
|
24.5
|
9.6
|
24.3
|
|||
WM65W2031ATA
|
10
|
30.8
|
-
|
26.5
|
|||||
WM65W2046ATA
|
15
|
46.2
|
5.0
|
28.9
|
7.9
|
9.7
|
46.3
|
||
WM65W2059ATA
|
20
|
59.4
|
7.5
|
48.5
|
|||||
WM65W2075ATA
|
25
|
74.8
|
-
|
37.4
|
10.0
|
10.7
|
90.4
|
||
WM65W2088ATA
|
30
|
88
|
10
|
||||||
WM65W2114ATA
|
40
|
114
|
-
|
97
|
|||||
WM65W2143ATA
|
50
|
143
|
-
|
39.89
|
14.26
|
16.14
|
196
|
||
WM65W2169ATA
|
60
|
169
|
15
|
202.8
|
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, Flange
Catalog Number1, 2
|
Nominal HP3
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)4 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W2011AFA
|
3
|
10.6
|
1.0
|
14.1
|
4.9
|
8.6
|
13.2
|
||
WM65W2017AFA
|
5
|
16.7
|
2.0
|
||||||
WM65W2024AFA
|
7.5
|
24.2
|
3.0
|
17.6
|
9.2
|
16.5
|
|||
WM65W2031AFA
|
10
|
30.8
|
-
|
17.6
|
|||||
WM65W2046AFA
|
15
|
46.2
|
5.0
|
20.1
|
7.9
|
9.3
|
30.9
|
||
WM65W2059AFA
|
20
|
59.4
|
7.5
|
33.1
|
|||||
WM65W2075AFA
|
25
|
74.8
|
-
|
21.3
|
10
|
10.4
|
55.1
|
||
WM65W2088AFA
|
30
|
88
|
10
|
||||||
WM65W2114AFA
|
40
|
114
|
-
|
61.7
|
|||||
WM65W2143AFA
|
50
|
143
|
-
|
30.5
|
12.3
|
15.7
|
156.5
|
||
WM65W2169AFA
|
60
|
169
|
15
|
163.1
|
|||||
WM65W2211AWA
|
75
|
211
|
-
|
27.6
|
13.8
|
16.5
|
140
|
||
WM65W2273AWA
|
100
|
273
|
-
|
147
|
|||||
WM65W2343AWA
|
125
|
343
|
-
|
31.5
|
18.8
|
18.6
|
242
|
||
WM65W2396AWA
|
150
|
396
|
-
|
251
|
- iQpum605 models ending in "AFA" require the optional IP55/UL Type 12 Flange kit. See External heatsink kits.
- iQpump605 models ending in "AWA" come from the factory pre-installed with an IP55/UL Type 12 backside Flange.
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP20/UL Type 1
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W4005AFA
|
3
|
4.8
|
1.0
|
14.1
|
4.9
|
8.6
|
13.2
|
||
WM65W4008AFA
|
5
|
7.6
|
1.5
|
15.4
|
|||||
WM65W4011AFA
|
7.5
|
11
|
2.0
|
14.3
|
|||||
WM65W4014AFA
|
10
|
14
|
3.0
|
||||||
WM65W4021AFA
|
15
|
21
|
-
|
17.6
|
9.2
|
17.6
|
|||
WM65W4027AFA
|
20
|
27
|
5.0
|
19.8
|
|||||
WM65W4034AFA
|
25
|
34
|
-
|
22
|
|||||
WM65W4040AFA
|
30
|
40
|
7.5
|
20.1
|
7.9
|
9.3
|
33.1
|
||
WM65W4052AFA
|
40
|
52
|
10
|
37.5
|
|||||
WM65W4065AFA
|
50
|
65
|
-
|
41.9
|
|||||
WM65W4077AFA
|
60
|
77
|
15
|
21.3
|
10.0
|
10.4
|
61.7
|
||
WM65W4096AFA
|
75
|
96
|
-
|
66.1
|
|||||
WM65W4124AFA
|
100
|
124
|
25
|
70.5
|
|||||
WM65W4156AFA
|
125
|
156
|
30
|
30.5
|
12.3
|
15.7
|
167.6
|
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP20/Protected Chassis
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W4180ABA
|
150
|
180
|
40
|
27.6
|
12.3
|
16.5
|
143.3
|
||
WM65W4240ABA
|
200
|
240
|
50
|
147.7
|
|||||
WM65W4302ABA
|
250
|
302
|
-
|
154.3
|
|||||
WM65W4361ABA
|
300
|
361
|
60
|
31.5
|
17.3
|
18.6
|
253.5
|
||
WM65W4414ABA
|
350
|
414
|
75
|
266.8
|
|||||
WM65W4477ABA
|
400
|
477
|
100
|
44.9
|
20.1
|
18.9
|
418.9
|
||
WM65W4515ABA
|
450
|
515
|
-
|
||||||
WM65W4590ABA
|
500
|
590
|
150
|
443.1
|
|||||
WM65W4720ABA
|
600
|
720
|
-
|
438.7
|
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP20/Protected Chassis with UL Type 1 Kit
Catalog Number
|
Nominal HP2
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)3 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W4180ABA1
|
150
|
180
|
40
|
36.0
|
12.4
|
16.5
|
158.7
|
||
WM65W4240ABA1
|
200
|
240
|
50
|
163.1
|
|||||
WM65W4302ABA1
|
250
|
302
|
-
|
36.6
|
169.8
|
||||
WM65W4361ABA1
|
300
|
361
|
60
|
53.5
|
17.96
|
18.58
|
310.5
|
||
WM65W4414ABA1
|
350
|
414
|
75
|
331.8
|
|||||
WM65W4477ABA1
|
400
|
477
|
100
|
70.58
|
20.08
|
18.9
|
499.9
|
||
WM65W4515ABA1
|
450
|
515
|
-
|
||||||
WM65W4590ABA1
|
500
|
590
|
150
|
545.1
|
|||||
WM65W4720ABA1
|
600
|
720
|
-
|
540.7
|
- Add-on kit(s) is required, view list.
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP55/UL Type 12
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W4005AVA
|
3
|
4.8
|
1.0
|
14.1
|
4.9
|
9.0
|
14.3
|
||
WM65W4011AVA
|
7.5
|
11
|
3.0
|
||||||
WM65W4014AVA
|
10
|
14
|
-
|
||||||
WM65W4021AVA
|
15
|
21
|
-
|
17.6
|
4.9
|
9.6
|
18.7
|
||
WM65W4027AVA
|
20
|
27
|
5.0
|
19.8
|
|||||
WM65W4034AVA
|
25
|
34
|
-
|
24.3
|
|||||
WM65W4040AVA
|
30
|
40
|
7.5
|
20.1
|
7.9
|
9.7
|
33.1
|
||
WM65W4052AVA
|
40
|
52
|
10
|
37.5
|
|||||
WM65W4065AVA
|
50
|
65
|
-
|
41.9
|
|||||
WM65W4077AVA
|
60
|
77
|
15
|
21.3
|
10.0
|
10.7
|
61.7
|
||
WM65W4096AVA
|
75
|
96
|
-
|
66.1
|
|||||
WM65W4124AVA
|
100
|
124
|
25
|
72.8
|
|||||
WM65W4156AVA
|
125
|
156
|
30
|
30.14
|
14.26
|
16.14
|
178.6
|
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP55/UL Type 12 with Switch
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W4005ATA
|
3
|
4.8
|
1.0
|
20.4
|
4.9
|
9.0
|
19.8
|
||
WM65W4011ATA
|
7.5
|
11
|
3.0
|
20.9
|
|||||
WM65W4014ATA
|
10
|
14
|
-
|
||||||
WM65W4021ATA
|
15
|
21
|
-
|
24.5
|
9.6
|
26.5
|
|||
WM65W4027ATA
|
20
|
27
|
5.0
|
28.7
|
|||||
WM65W4034ATA
|
25
|
34
|
-
|
30.9
|
|||||
WM65W4040ATA
|
30
|
40
|
7.5
|
28.9
|
7.9
|
9.7
|
48.5
|
||
WM65W4052ATA
|
40
|
52
|
10
|
52.9
|
|||||
WM65W4065ATA
|
50
|
65
|
-
|
57.3
|
|||||
WM65W4077ATA
|
60
|
77
|
15
|
37.4
|
10.0
|
10.7
|
97
|
||
WM65W4096ATA
|
75
|
96
|
-
|
101
|
|||||
WM65W4124ATA
|
100
|
124
|
25
|
37.85
|
13.95
|
13.82
|
156.5
|
||
WM65W4156ATA
|
125
|
156
|
30
|
39.89
|
14.26
|
16.14
|
202.80
|
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, Flange
Catalog Number1, 2
|
Nominal HP3
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)4 |
Drawing
(By Frame #) |
|||
---|---|---|---|---|---|---|---|---|---|
H
|
W
|
D
|
2D | 3D | |||||
WM65W4005AFA
|
3
|
4.8
|
1.0
|
14.1
|
4.9
|
8.6
|
13.2
|
||
WM65W4008AFA
|
5
|
7.6
|
-
|
15.4
|
|||||
WM65W4011AFA
|
7.5
|
11
|
3.0
|
14.3
|
|||||
WM65W4014AFA
|
10
|
14
|
-
|
||||||
WM65W4021AFA
|
15
|
21
|
-
|
17.6
|
9.2
|
17.6
|
|||
WM65W4027AFA
|
20
|
27
|
5.0
|
19.8
|
|||||
WM65W4034AFA
|
25
|
34
|
-
|
22
|
|||||
WM65W4040AFA
|
30
|
40
|
7.5
|
20.1
|
7.9
|
9.3
|
33.1
|
||
WM65W4052AFA
|
40
|
52
|
10
|
37.5
|
|||||
WM65W4065AFA
|
50
|
65
|
-
|
41.9
|
|||||
WM65W4077AFA
|
60
|
77
|
15
|
21.3
|
10
|
10.4
|
61.7
|
||
WM65W4096AFA
|
75
|
96
|
-
|
66.1
|
|||||
WM65W4124AFA
|
100
|
124
|
25
|
||||||
WM65W4156AFA
|
125
|
156
|
30
|
30.5
|
12.3
|
15.7
|
167.6
|
||
WM65W4180AWA
|
150
|
180
|
-
|
27.6
|
13.8
|
16.5
|
145
|
||
WM65W4240AWA
|
200
|
240
|
-
|
149
|
|||||
WM65W4302AWA
|
250
|
302
|
-
|
156
|
|||||
WM65W4361AWA
|
300
|
361
|
-
|
31.5
|
18.8
|
18.6
|
255
|
||
WM65W4414AWA
|
350
|
414
|
-
|
268
|
|||||
WM65W4477AWA
|
400
|
477
|
-
|
44.9
|
21.6
|
18.9
|
422
|
||
WM65W4515AWA
|
450
|
515
|
-
|
||||||
WM65W4590AWA
|
500
|
590
|
-
|
447
|
|||||
WM65W4720AWA
|
600
|
720
|
-
|
442
|
- iQpum605 models ending in "AFA" require the optional IP55/UL Type 12 Flange kit. See External heatsink kits.
- iQpum605 models ending in "AWA" come from the factory pre-installed with an IP55/UL Type 12 backside Flange.
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
Node: dxpprd01:8080