iQpump605
Breadcrumb
Navigation Menu
iQpump605
iQpump605
iQpump605- YAI

3 - 600 HP
iQpump®605 is your total pumping solution for whatever your system demands, while maintaining the simple pump terminology and programming customers have come to expect.
Our integrated pump specific software allows for a wide range of pumping applications from constant pressure, flow, multiple pump booster systems to wet well lift stations and many others.
TemplateWeb
Input & Output
iQpump605 - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives.
| Analog Inputs | Option Card # & Mounting Location | Installation Manual |
|---|---|---|
| High resolution inputs This option provides 3 high resolution (13-bit signed) analog inputs. It can be set-up to replace the standard multi-function analog inputs to the drive or used as a combined frequency reference to the drive. The inputs can handle 0 - 10 Vdc, -10 Vdc to +10 Vdc, or 4 - 20 mA. | AI-A3 CN5-B |
TOBPC73060078 |
| Digital Inputs | Option Card # & Mounting Location | Installation Guide |
|---|---|---|
| Multi-function or speed reference inputs This option provides an additional 16 multi-function digital inputs or speed reference through binary-coded decimal (BCD). For BCD, it can be programmed to handle a 2, 3, or 4 digital BCD. | DI-A3 CN5-B |
TOBPC73060080 |
| Analog Outputs | Option Card # & Mounting Location | Installation Guide |
|---|---|---|
| High resolution outputs This option provides 2 high-resolution (11-bit signed) analog outputs that are in addition to the standard analog outputs. The analog outputs can provide a 0 - 10 Vdc or -10 Vdc to +10 Vdc signal. | AO-A3 CN5-B |
TOBPC73060079 |
| Digital Outputs | Option Card # & Mounting Location | Installation Manual |
|---|---|---|
| Multi-function outputs This option provides 8 additional digital outputs for discrete monitoring of the drive. It contains two form A relays and 6 open-collector outputs with a share common. | DO-A3 CN5-B |
TOBPC73060081 |
Node: dxpprd01:8080



























