iQpump605
Breadcrumb
Navigation Menu
iQpump605
iQpump605
iQpump605- YAI

3 - 600 HP
iQpump®605 is your total pumping solution for whatever your system demands, while maintaining the simple pump terminology and programming customers have come to expect.
Our integrated pump specific software allows for a wide range of pumping applications from constant pressure, flow, multiple pump booster systems to wet well lift stations and many others.
TemplateWeb
Network Communications
iQpump605 - Options
These communication cards provide the interface between industrial networks and Yaskawa AC drives. These options may be factory installed or field installed.
| Network Communications Option | Option Card # & Mounting Location |
Support Files |
|---|---|---|
| BACnet...This option complies with the BACnet protocol specification and is BTL certified. This allows for communication over MS-TP (RS-485) BACnet networks. All parameters, diagnostics, and operational commands are accessible via BACnet. BACnet is supported and maintained by ASHRAE Standing Standard Project Committee. | SI-B3 CN5-A |
|
| EtherNet/IP...This option complies with the EtherNet/IP protocol specification. This allows for communication over 10/100 Mbps Ethernet networks. The dual port hardware provides the user the choice of wiring in a star, line or ring configuration. For a ring configuration, device level ring (DLR) is available on this option card. This option has the ability to configure the IP Address from a user specified IP address, from a DHCP host, or from a BootP host. All parameters, diagnostics and operational commands are accessible via EtherNet/IP. Auto-tuning the motor is also possible through this option using the DriveWizard PC program. | JOHB-SMP3-MA CN5-A |
|
| LonWorks...Compatible with the Lon Mark Interoperability Association and complies with the Functional Profile for a Variable Frequency Motor Drive. Features the FFT-10A Free Topology Twisted-Pair Transceiver. Phoenix-style screw termination or RJ-45 connector. | SI-W3 CN5-A |
|
| Metasys N2/Apogee P1...This option allows the drive to connect to either Johnson Controls Metasys N2 network or Siemens Apogee P1 network and complies to the guidelines for each protocol. This allows for communication over RS-485 connection. All parameters,diagnostics, and operational commands are accessible via Metasys N2/Apogee P1. | SI-J3 CN5-A |
Installation & Technical Manual |
| Modbus TCP/IP This option complies with the Modbus TCP/IP protocol specification. This allows for Modbus communication over 10/100 Mbps Ethernet networks. The dual port hardware provides the user the choice of wiring in a star, line or ring configuration. For a ring configuration, rapid spanning tree protocol (RSTP) is available on this option card. This option has the ability to configure the IP Address from a user specified IP address, from a DHCP host, or from a BootP host. All parameters, diagnostics and operational commands are accessible via Modbus TCP/IP. Auto-tuning the motor is also possible through this option using the DriveWizard PC program. This option supports up to 10 simultaneous PLC/PC connections. |
JOHB-SMP3-MA CN5-A |
|
| Modbus RTU RS-485...Complies with a subset of Modicon's Modbus RTU specification, referred to as Memobus by Yaskawa. All parameters, diagnostics and operational commands are accessible. Each RS-485 Modbus RTU network supports up to 32 drives. | Embedded Terminal Strip |
Technical Manual |
| PROFIBUS DP...This option complies with the Profibus- DP protocol specification. All parameters, diagnostics and operational commands are accessible via Profibus. The option board provides a 9-pin (F) type D-Sub connector for easily connecting to a standard Profibus style, shielded twisted-pair cable. Each Profibus network supports up to 99 drives. This option supports all of the Profibus data rates from 9.6 Kbps to 12 Mbps. Up to 32 bytes of input data and 32 bytes of output data are provided per message transaction. Sync and Freeze modes are supported for groups. Profibus DP-V1 support (cyclic and acyclic data exchange). Configurable PPO read and write parameters. The option is configured using parameters within the drive, which allows for easy configuration eliminating the use of hardware switches. Status LEDs are viewable through the front cover, and a monitor has been added to allow for improved diagnostics. | SI-P3 CN5-A |
|
| PROFINET...This option complies to PROFINET I/O device and PROFIDrive profile specifications. It allows connection to a PROFINET network and facilitates the exchange of data via a simple, networking solution that reduces the cost and time to wire and install factory automation devices, while providing interchangeability of like components from multiple vendors. This is a PROFINET Conformance Class A certified interface. This interface makes it possible to perform the following from a PROFINET master device:
|
JOHB-SMP3-MA CN5-A |
Download communications software files from this website through the Downloads section.
Node: dxpprd01:8080



























