iQpump605
Breadcrumb
Navigation Menu
iQpump605
iQpump605
iQpump605- YAI

3 - 600 HP
iQpump®605 is your total pumping solution for whatever your system demands, while maintaining the simple pump terminology and programming customers have come to expect.
Our integrated pump specific software allows for a wide range of pumping applications from constant pressure, flow, multiple pump booster systems to wet well lift stations and many others.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
When replacing the motor for the application and the heat sink cooling fans. How do I reset Cumulative Motor Operation Time U1-13 and Heat Sink Cooling Fan Operation Time U1-40? Posted Date: 09/16/2013
|
09/16/2013 | |
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What is RoHS? Posted Date: 08/19/2015
|
08/19/2015 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
I am writing to the speed reference register using MODBUS TCP/IP for my 1000 series drive, yet U1-01 does not read properly. I can write to other registers with no problem. What are my possible issues? Posted Date: 08/13/2013
|
08/13/2013 | |
|
How do I save and recall parameter settings for User Initialization? Posted Date: 02/28/2013
|
02/28/2013 | |
|
Can the iQpump1000 be multiplexed with the iQpump605? Posted Date: 08/22/2025
|
08/22/2025 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.



























