iQpump605
Breadcrumb
Navigation Menu
iQpump605
iQpump605
iQpump605- YAI

3 - 600 HP
iQpump®605 is your total pumping solution for whatever your system demands, while maintaining the simple pump terminology and programming customers have come to expect.
Our integrated pump specific software allows for a wide range of pumping applications from constant pressure, flow, multiple pump booster systems to wet well lift stations and many others.
TemplateWeb
Keypads & Cables
iQpump605 - Options
This array of keypads can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
| Keypad & Keypad Cable Options | Model Number | Installation Guide & Technical Manual | Mechanical Drawings |
|---|---|---|---|
| Standard HOA LCD Keypad This keypad comes standard with the iQpump605, and can be remote mounted by using one of the panel mount kits. |
JVOP-KPLCB04AEB | TOEPC7306000B | N/A |
| Bluetooth HOA LCD Keypad This keypad is used in conjunction with DriveWizard® Mobile to connect to iQpump605 drives via Bluetooth. You can download DriveWizard Mobile to your mobile device through the Apple Store or Google Play. |
JVOP-KPLCD04ABB | TOEPC7306000C | N/A |
| Keypad Cable, Remote Used for connecting keypads that are remotely mounted up to 3 meters. Available in both 1 meter and 3 meter lengths. |
UWR0051 (1m) UWR0052 (3m) |
N/A |
N/A |
| UL Type 1 Keypad Panel Mount Kit A Provides a flush mount UL Type 1 solution for keypads. The brackets have tapped holes for use with screws. Keypad cables not included. |
900-192-933-001 | 900-192-933 | N/A |
| UL Type 1 Keypad Panel Mount Kit B Provides a flush mount UL Type 1 solution for keypads. The brackets have untapped holes for use with panel studs. Keypad cables not included. |
900-192-933-002 | 900-192-933 | N/A |
| UL Type 1/12/3R Keypad Panel Mount Kit Provides a surface mount UL Type 1/12/3R solution for keypads. Mounting studs are embedded in this adapter. Keypad cables not included. |
900-239-230-001 | TOEPC72060013 | DD.GRKM.03 SM_GRKM_03 |
| UL Type 1/12/3R/4X LCD Keypad Panel Mount Kit Provides a flush surface mount UL Type 1/12/3R/4X solution for keypads. Mounting studs are embedded in this adapter. Keypad cables not included. |
UUX001955 | TOEPYAIRKMK02 | DD.GRKM.04 SM_GRKM_04 |
| USB Cables | Model Number |
|---|---|
| USB cable used for connecting a device with a USB-A port (PC) to the drive. |
UWR01258
|
| USB On-The-Go (OTG) cable used for connecting a mobile device with a USB micro-B port with the drive. Check your mobile device to ensure it has a USB micro-B connector. |
UWR01516-B
|
| USB cable used for connecting a device with a USB C port (mobile or PC) with the drive. Check your device to ensure it has a USB C connector. |
UWR01516-C
|
Node: dxpprd02:8080



























