iQpump605
Breadcrumb
Navigation Menu
iQpump605
iQpump605
iQpump605- YAI

3 - 600 HP
iQpump®605 is your total pumping solution for whatever your system demands, while maintaining the simple pump terminology and programming customers have come to expect.
Our integrated pump specific software allows for a wide range of pumping applications from constant pressure, flow, multiple pump booster systems to wet well lift stations and many others.
TemplateWeb
Ratings Details & Drawings
iQpump605 - Overview
240V, 3-Phase, IP20/UL Type 1
|
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W2011AFA
|
3
|
10.6
|
1.0
|
14.1
|
4.9
|
8.6
|
13.2
|
||
|
WM65W2017AFA
|
5
|
16.7
|
2.0
|
||||||
|
WM65W2024AFA
|
7.5
|
24.2
|
3.0
|
17.6
|
9.2
|
16.5
|
|||
|
WM65W2031AFA
|
10
|
30.8
|
-
|
17.6
|
|||||
|
WM65W2046AFA
|
15
|
46.2
|
5.0
|
20.1
|
7.9
|
9.3
|
30.9
|
||
|
WM65W2059AFA
|
20
|
59.4
|
7.5
|
33.1
|
|||||
|
WM65W2075AFA
|
25
|
74.8
|
-
|
21.3
|
10.0
|
10.4
|
55.1
|
||
|
WM65W2088AFA
|
30
|
88
|
10
|
||||||
|
WM65W2114AFA
|
40
|
114
|
-
|
61.7
|
|||||
|
WM65W2143AFA
|
50
|
143
|
-
|
30.5
|
12.3
|
15.7
|
156.5
|
||
|
WM65W2169AFA
|
60
|
169
|
15
|
163.1
|
|||||
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, IP20/Protected Chassis
|
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W2211ABA
|
75
|
211
|
25
|
27.6
|
12.3
|
16.5
|
138.9
|
||
|
WM65W2273ABA
|
100
|
273
|
30
|
145.5
|
|||||
|
WM65W2343ABA
|
125
|
343
|
40
|
31.5
|
17.3
|
18.6
|
240.3
|
||
|
WM65W2396ABA
|
150
|
396
|
50
|
249.1
|
|||||
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, IP20/Protected Chassis with UL Type 1 Kit
|
Catalog Number
|
Nominal HP2
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)3 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W2211ABA1
|
75
|
211
|
25
|
36.0
|
12.4
|
16.5
|
154.3
|
||
|
WM65W2273ABA1
|
100
|
273
|
30
|
160.9
|
|||||
|
WM65W2343ABA1
|
125
|
343
|
40
|
41.1
|
17.5
|
18.6
|
260.1
|
||
|
WM65W2396ABA1
|
150
|
396
|
50
|
269.0
|
|||||
- Add-on kit(s) is required, view list.
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, IP55/UL Type 12
|
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W2011AVA
|
3
|
10.6
|
1.0
|
14.1
|
4.9
|
9.0
|
13.2
|
||
|
WM65W2017AVA
|
5
|
16.7
|
2.0
|
||||||
|
WM65W2024AVA
|
7.5
|
24.2
|
3.0
|
17.6
|
9.6
|
16.5
|
|||
|
WM65W2031AVA
|
10
|
30.8
|
-
|
17.6
|
|||||
|
WM65W2046AVA
|
15
|
46.2
|
5.0
|
20.1
|
7.9
|
9.7
|
30.9
|
||
|
WM65W2059AVA
|
20
|
59.4
|
7.5
|
33.1
|
|||||
|
WM65W2075AVA
|
25
|
74.8
|
-
|
21.3
|
10.0
|
10.7
|
55.1
|
||
|
WM65W2088AVA
|
30
|
88
|
10 | ||||||
|
WM65W2114AVA
|
40
|
114
|
-
|
61.7
|
|||||
|
WM65W2143AVA
|
50
|
143
|
-
|
30.14
|
14.26
|
16.14
|
172.0
|
||
|
WM65W2169AVA
|
60
|
169
|
15
|
178.6
|
|||||
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, IP55/UL Type 12 with Switch
|
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W2011ATA
|
3
|
10.6
|
1.0
|
20.4
|
4.9
|
9.0
|
19.8
|
||
|
WM65W2017ATA
|
5
|
16.7
|
2.0 | ||||||
|
WM65W2024ATA
|
7.5
|
24.2
|
3.0
|
24.5
|
9.6
|
24.3
|
|||
|
WM65W2031ATA
|
10
|
30.8
|
-
|
26.5
|
|||||
|
WM65W2046ATA
|
15
|
46.2
|
5.0
|
28.9
|
7.9
|
9.7
|
46.3
|
||
|
WM65W2059ATA
|
20
|
59.4
|
7.5
|
48.5
|
|||||
|
WM65W2075ATA
|
25
|
74.8
|
-
|
37.4
|
10.0
|
10.7
|
90.4
|
||
|
WM65W2088ATA
|
30
|
88
|
10
|
||||||
|
WM65W2114ATA
|
40
|
114
|
-
|
97
|
|||||
|
WM65W2143ATA
|
50
|
143
|
-
|
39.89
|
14.26
|
16.14
|
196
|
||
|
WM65W2169ATA
|
60
|
169
|
15
|
202.8
|
|||||
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, Flange
|
Catalog Number1, 2
|
Nominal HP3
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)4 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W2011AFA
|
3
|
10.6
|
1.0
|
14.1
|
4.9
|
8.6
|
13.2
|
||
|
WM65W2017AFA
|
5
|
16.7
|
2.0
|
||||||
|
WM65W2024AFA
|
7.5
|
24.2
|
3.0
|
17.6
|
9.2
|
16.5
|
|||
|
WM65W2031AFA
|
10
|
30.8
|
-
|
17.6
|
|||||
|
WM65W2046AFA
|
15
|
46.2
|
5.0
|
20.1
|
7.9
|
9.3
|
30.9
|
||
|
WM65W2059AFA
|
20
|
59.4
|
7.5
|
33.1
|
|||||
|
WM65W2075AFA
|
25
|
74.8
|
-
|
21.3
|
10
|
10.4
|
55.1
|
||
|
WM65W2088AFA
|
30
|
88
|
10
|
||||||
|
WM65W2114AFA
|
40
|
114
|
-
|
61.7
|
|||||
|
WM65W2143AFA
|
50
|
143
|
-
|
30.5
|
12.3
|
15.7
|
156.5
|
||
|
WM65W2169AFA
|
60
|
169
|
15
|
163.1
|
|||||
|
WM65W2211AWA
|
75
|
211
|
-
|
27.6
|
13.8
|
16.5
|
140
|
||
|
WM65W2273AWA
|
100
|
273
|
-
|
147
|
|||||
|
WM65W2343AWA
|
125
|
343
|
-
|
31.5
|
18.8
|
18.6
|
242
|
||
|
WM65W2396AWA
|
150
|
396
|
-
|
251
|
|||||
- iQpum605 models ending in "AFA" require the optional IP55/UL Type 12 Flange kit. See External heatsink kits.
- iQpump605 models ending in "AWA" come from the factory pre-installed with an IP55/UL Type 12 backside Flange.
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 208 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP20/UL Type 1
|
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W4005AFA
|
3
|
4.8
|
1.0
|
14.1
|
4.9
|
8.6
|
13.2
|
||
|
WM65W4008AFA
|
5
|
7.6
|
1.5
|
15.4
|
|||||
|
WM65W4011AFA
|
7.5
|
11
|
2.0
|
14.3
|
|||||
|
WM65W4014AFA
|
10
|
14
|
3.0
|
||||||
|
WM65W4021AFA
|
15
|
21
|
-
|
17.6
|
9.2
|
17.6
|
|||
|
WM65W4027AFA
|
20
|
27
|
5.0
|
19.8
|
|||||
|
WM65W4034AFA
|
25
|
34
|
-
|
22
|
|||||
|
WM65W4040AFA
|
30
|
40
|
7.5
|
20.1
|
7.9
|
9.3
|
33.1
|
||
|
WM65W4052AFA
|
40
|
52
|
10
|
37.5
|
|||||
|
WM65W4065AFA
|
50
|
65
|
-
|
41.9
|
|||||
|
WM65W4077AFA
|
60
|
77
|
15
|
21.3
|
10.0
|
10.4
|
61.7
|
||
|
WM65W4096AFA
|
75
|
96
|
-
|
66.1
|
|||||
|
WM65W4124AFA
|
100
|
124
|
25
|
70.5
|
|||||
|
WM65W4156AFA
|
125
|
156
|
30
|
30.5
|
12.3
|
15.7
|
167.6
|
||
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP20/Protected Chassis
|
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W4180ABA
|
150
|
180
|
40
|
27.6
|
12.3
|
16.5
|
143.3
|
||
|
WM65W4240ABA
|
200
|
240
|
50
|
147.7
|
|||||
|
WM65W4302ABA
|
250
|
302
|
-
|
154.3
|
|||||
|
WM65W4361ABA
|
300
|
361
|
60
|
31.5
|
17.3
|
18.6
|
253.5
|
||
|
WM65W4414ABA
|
350
|
414
|
75
|
266.8
|
|||||
|
WM65W4477ABA
|
400
|
477
|
100
|
44.9
|
20.1
|
18.9
|
418.9
|
||
|
WM65W4515ABA
|
450
|
515
|
-
|
||||||
|
WM65W4590ABA
|
500
|
590
|
150
|
443.1
|
|||||
|
WM65W4720ABA
|
600
|
720
|
-
|
438.7
|
|||||
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP20/Protected Chassis with UL Type 1 Kit
|
Catalog Number
|
Nominal HP2
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)3 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W4180ABA1
|
150
|
180
|
40
|
36.0
|
12.4
|
16.5
|
158.7
|
||
|
WM65W4240ABA1
|
200
|
240
|
50
|
163.1
|
|||||
|
WM65W4302ABA1
|
250
|
302
|
-
|
36.6
|
169.8
|
||||
|
WM65W4361ABA1
|
300
|
361
|
60
|
53.5
|
17.96
|
18.58
|
310.5
|
||
|
WM65W4414ABA1
|
350
|
414
|
75
|
331.8
|
|||||
|
WM65W4477ABA1
|
400
|
477
|
100
|
70.58
|
20.08
|
18.9
|
499.9
|
||
|
WM65W4515ABA1
|
450
|
515
|
-
|
||||||
|
WM65W4590ABA1
|
500
|
590
|
150
|
545.1
|
|||||
|
WM65W4720ABA1
|
600
|
720
|
-
|
540.7
|
|||||
- Add-on kit(s) is required, view list.
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP55/UL Type 12
|
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W4005AVA
|
3
|
4.8
|
1.0
|
14.1
|
4.9
|
9.0
|
14.3
|
||
|
WM65W4011AVA
|
7.5
|
11
|
3.0
|
||||||
|
WM65W4014AVA
|
10
|
14
|
-
|
||||||
|
WM65W4021AVA
|
15
|
21
|
-
|
17.6
|
4.9
|
9.6
|
18.7
|
||
|
WM65W4027AVA
|
20
|
27
|
5.0
|
19.8
|
|||||
|
WM65W4034AVA
|
25
|
34
|
-
|
24.3
|
|||||
|
WM65W4040AVA
|
30
|
40
|
7.5
|
20.1
|
7.9
|
9.7
|
33.1
|
||
|
WM65W4052AVA
|
40
|
52
|
10
|
37.5
|
|||||
|
WM65W4065AVA
|
50
|
65
|
-
|
41.9
|
|||||
|
WM65W4077AVA
|
60
|
77
|
15
|
21.3
|
10.0
|
10.7
|
61.7
|
||
|
WM65W4096AVA
|
75
|
96
|
-
|
66.1
|
|||||
|
WM65W4124AVA
|
100
|
124
|
25
|
72.8
|
|||||
|
WM65W4156AVA
|
125
|
156
|
30
|
30.14
|
14.26
|
16.14
|
178.6
|
||
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP55/UL Type 12 with Switch
|
Catalog Number
|
Nominal HP1
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)2 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W4005ATA
|
3
|
4.8
|
1.0
|
20.4
|
4.9
|
9.0
|
19.8
|
||
|
WM65W4011ATA
|
7.5
|
11
|
3.0
|
20.9
|
|||||
|
WM65W4014ATA
|
10
|
14
|
-
|
||||||
|
WM65W4021ATA
|
15
|
21
|
-
|
24.5
|
9.6
|
26.5
|
|||
|
WM65W4027ATA
|
20
|
27
|
5.0
|
28.7
|
|||||
|
WM65W4034ATA
|
25
|
34
|
-
|
30.9
|
|||||
|
WM65W4040ATA
|
30
|
40
|
7.5
|
28.9
|
7.9
|
9.7
|
48.5
|
||
|
WM65W4052ATA
|
40
|
52
|
10
|
52.9
|
|||||
|
WM65W4065ATA
|
50
|
65
|
-
|
57.3
|
|||||
|
WM65W4077ATA
|
60
|
77
|
15
|
37.4
|
10.0
|
10.7
|
97
|
||
|
WM65W4096ATA
|
75
|
96
|
-
|
101
|
|||||
|
WM65W4124ATA
|
100
|
124
|
25
|
37.85
|
13.95
|
13.82
|
156.5
|
||
|
WM65W4156ATA
|
125
|
156
|
30
|
39.89
|
14.26
|
16.14
|
202.80
|
||
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, Flange
|
Catalog Number1, 2
|
Nominal HP3
|
Rated Output Current (Amps)
|
Single-Phase
Input De-Rate (Maximum Motor HP) |
Dimensions (in.)
|
Weight
(lbs.)4 |
Drawing
(By Frame #) |
|||
|---|---|---|---|---|---|---|---|---|---|
|
H
|
W
|
D
|
2D | 3D | |||||
|
WM65W4005AFA
|
3
|
4.8
|
1.0
|
14.1
|
4.9
|
8.6
|
13.2
|
||
|
WM65W4008AFA
|
5
|
7.6
|
-
|
15.4
|
|||||
|
WM65W4011AFA
|
7.5
|
11
|
3.0
|
14.3
|
|||||
|
WM65W4014AFA
|
10
|
14
|
-
|
||||||
|
WM65W4021AFA
|
15
|
21
|
-
|
17.6
|
9.2
|
17.6
|
|||
|
WM65W4027AFA
|
20
|
27
|
5.0
|
19.8
|
|||||
|
WM65W4034AFA
|
25
|
34
|
-
|
22
|
|||||
|
WM65W4040AFA
|
30
|
40
|
7.5
|
20.1
|
7.9
|
9.3
|
33.1
|
||
|
WM65W4052AFA
|
40
|
52
|
10
|
37.5
|
|||||
|
WM65W4065AFA
|
50
|
65
|
-
|
41.9
|
|||||
|
WM65W4077AFA
|
60
|
77
|
15
|
21.3
|
10
|
10.4
|
61.7
|
||
|
WM65W4096AFA
|
75
|
96
|
-
|
66.1
|
|||||
|
WM65W4124AFA
|
100
|
124
|
25
|
||||||
|
WM65W4156AFA
|
125
|
156
|
30
|
30.5
|
12.3
|
15.7
|
167.6
|
||
|
WM65W4180AWA
|
150
|
180
|
-
|
27.6
|
13.8
|
16.5
|
145
|
||
|
WM65W4240AWA
|
200
|
240
|
-
|
149
|
|||||
|
WM65W4302AWA
|
250
|
302
|
-
|
156
|
|||||
|
WM65W4361AWA
|
300
|
361
|
-
|
31.5
|
18.8
|
18.6
|
255
|
||
|
WM65W4414AWA
|
350
|
414
|
-
|
268
|
|||||
|
WM65W4477AWA
|
400
|
477
|
-
|
44.9
|
21.6
|
18.9
|
422
|
||
|
WM65W4515AWA
|
450
|
515
|
-
|
||||||
|
WM65W4590AWA
|
500
|
590
|
-
|
447
|
|||||
|
WM65W4720AWA
|
600
|
720
|
-
|
442
|
|||||
- iQpum605 models ending in "AFA" require the optional IP55/UL Type 12 Flange kit. See External heatsink kits.
- iQpum605 models ending in "AWA" come from the factory pre-installed with an IP55/UL Type 12 backside Flange.
- Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 460 volts.
- This data represents the drive weight only, not shipping weight.
Node: dxpprd02:8080



























