iQpump1000 Configured
Breadcrumb
Navigation Menu
iQpump1000 Configured
iQpump1000 Configured
iQpump1000 Configured - YAIALL

Configured Product for iQpump1000 Drive
The iQpump1000 Configured package provides an iQpump1000 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The iQpump1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Special
iQpump1000 Configured - Options
Special options are available with the Single Phase Converter 480 V packages and provide the ability to operate pivot towers when single phase power is the only thing available.
Option |
Option Code Letter
|
Description |
---|---|---|
23A |
C
|
This option provides additional capability to a Single Phase Converter 3R package to operate a pivot tower. It can provide up to 23 A of additional current to operate pivot tower motors, control panel, and/or end gun. |
38A |
D
|
This option provides additional capability to a Single Phase Converter 3R package to operate a pivot tower. It can provide up to 38 A of additional current to operate pivot tower motors, control panel, and/or end gun. |
Please refer to flyer FL.SPC.03 for more information regarding these special options and sizing criteria.