Navigation Menu

Drives  
Motion  

iQpump1000 Configured

iQpump1000 Configured

iQpump1000 Configured - YAIALL

TemplateWeb

Mechanical Drawings

iQpump1000 Configured - Drawings

NEMA 1: 240V | 480V | 600V
NEMA 12: 240V | 480V | 600V
NEMA 3R: 240V | 480V | 600V
NEMA 3R Single Phase Converter: 240V | 480V

240V NEMA 1 Configured Models

Rated Output Current (Amps)
Nominal HP
NEMA 1 Configured
Weight (lbs.)1
Physical Dimensions (in.)
Drawing Number
H
W
D
4.2
1
Q1C1A004
140
28.8
18.3
13.8
6.8
2
Q1C1A006
9.6
3
Q1C1A009
15.2
5
Q1C1A015
22
7.5
Q1C1A022
200
34.8
20.6
14.4
28
10
Q1C1A028
42
15
Q1C1A042
260
39.8
25.9
15.2
54
20
Q1C1A054
68
25
Q1C1A068
80
30
Q1C1A080
104
40
Q1C1A104
400
50.8
32.6
18.9
130
50
Q1C1A130
420
154
60
Q1C1A154
500
192
75
Q1C1A192
1200
84.16
41.26
31.57
248
100
Q1C1A248
1300
312
125
Q1C1A312
1400
360
150
Q1C1A360
1450
  1. This data represents the drive weight only, not shipping weight

Back to Top

 

480V NEMA 1 Configured Models

Rated Output Current (Amps)
Nominal HP
NEMA 1 Configured
Weight (lbs.)1
Physical Dimensions (in.)
Drawing Number
H
W
D
2.1
1
Q1C1B002
140
28.8
18.3
13.8
3.4
2
Q1C1B003
4.8
3
Q1C1B004
7.6
5
Q1C1B007
11
7.5
Q1C1B011
14
10
Q1C1B014
21
15
Q1C1B021
200
34.8
20.6
14.4
27
20
Q1C1B027
34
25
Q1C1B034
260
39.8
25.9
15.2
40
30
Q1C1B040
52
40
Q1C1B052
410
50.8
32.6
18.9
65
50
Q1C1B065
420
77
60
Q1C1B077
475
96
75
Q1C1B096
500
124
100
Q1C1B124
525
156
125
Q1C1B156
550
180
150
Q1C1B180
1300
84.16
41.26
31.57
240
200
Q1C1B240
1400
302
250
Q1C1B302
1500
361
300
Q1C1B361
1600
414
350
Q1C1B414
1700
477
400
Q1C1B477
2000
84.06
69.76
30.50
590
500
Q1C1B590
2100
810
700
Q1C1B810
2800
84.0
85.4
38.5
930
800
Q1C1B930
1090
900
Q1C1BK09
2950
1200
1000
Q1C1BK20
  1. This data represents the drive weight only, not shipping weight.

Back to Top

 

 

 

600V NEMA 1 Configured Models

Rated Output Current (Amps)
Nominal HP
NEMA 1 Configured
Weight (lbs.)1
Physical Dimensions (in.)
Drawing Number
H
W
D
1.7
1
Q1C1C1P7
140
28.8
18.3
13.8
2.7
2
Q1C1C002
3.9
3
Q1C1C003
6.1
5
Q1C1C006
9
7.5
Q1C1C009
11
10
Q1C1C011
17
15
Q1C1C017
200
34.8
20.6
14.4
22
20
Q1C1C022
240
39.8
25.9
15.2
27
25
Q1C1C027
32
30
Q1C1C032
41
40
Q1C1C041
420
50.8
32.6
18.9
52
50
Q1C1C052
440
62
60
Q1C1C062
500
77
75
Q1C1C077
525
99
100
Q1C1C099
525
125
125
Q1C1C125
1250
84.16
41.26
31.57
144
150
Q1C1C144
1300
192
200
Q1C1C192
1400
242
250
Q1C1C242
1500
  1. This data represents the drive weight only, not shipping weight.

Back to Top

240V NEMA 12 Configured Models

Rated Output Current (Amps)
Nominal HP
NEMA 12 Configured
Weight (lbs.)1
Physical Dimensions (in.)
Drawing Number
H
W
D
4.2
1
Q1C2A004
140
28.8
17.95
17.27
6.8
2
Q1C2A006
9.6
3
Q1C2A009
15.2
5
Q1C2A015
22
7.5
Q1C2A022
200
34.77
20.48
17.27
28
10
Q1C2A028
42
15
Q1C2A042
260
39.77
25.45
17.27
54
20
Q1C2A054
68
25
Q1C2A068
80
30
Q1C2A080
104
40
Q1C2A104
400
51.14
32.73
21.47
130
50
Q1C2A130
420
154
60
Q1C2A154
500
192
75
Q1C2A192
1200
84.16
41.26
31.57
248
100
Q1C2A248
1300
312
125
Q1C2A312
1400
360
150
Q1C2A360
1450
  1. This data represents the drive weight only, not shipping weight

Back to Top

480V NEMA 12 Configured Models

Rated Output Current (Amps)
Nominal HP
NEMA 1 Configured
Weight (lbs.)1
Physical Dimensions (in.)
Drawing Number
H
W
D
2.1
1
Q1C2B002
140
28.77
17.95
17.27
3.4
2
Q1C2B003
4.8
3
Q1C2B004
7.6
5
Q1C2B007
11
7.5
Q1C2B011
14
10
Q1C2B014
21
15
Q1C2B021
200
34.77
20.45
17.27
27
20
Q1C2B027
34
25
Q1C2B034
260
39.77
25.45
17.27
40
30
Q1C2B040
52
40
Q1C2B052
410
51.14
32.73
21.47
65
50
Q1C2B065
420
77
60
Q1C2B077
475
96
75
Q1C2B096
500
124
100
Q1C2B124
525
156
125
Q1C2B156
550
180
150
Q1C2B180
1300
84.16
41.26
31.57
240
200
Q1C2B240
1400
302
250
Q1C2B302
1500
361
300
Q1C2B361
1600
414
350
Q1C2B414
1700
477
400
Q1C2B477
2000
84.06
69.76
30.50
590
500
Q1C2B590
2100
810
700
Q1C2B810
2800
84.0
85.4
38.5
930
800
Q1C2B930
1090
900
Q1C2BK09
2950
1200
1000
Q1C2BK20
  1. This data represents the drive weight only, not shipping weight.

Back to Top


600V NEMA 12 Configured Models

Rated Output Current (Amps)
Nominal HP
NEMA 12 Configured
Weight (lbs.)1
Physical Dimensions (in.)
Drawing Number
H
W
D
1.7
1
Q1C2C1P7
140
28.77
17.95
17.27
2.7
2
Q1C2C002
3.9
3
Q1C2C003
6.1
5
Q1C2C006
9
7.5
Q1C2C009
11
10
Q1C2C011
17
15
Q1C2C017
200
34.77
20.45
17.27
22
20
Q1C2C022
240
39.77
25.45
17.27
27
25
Q1C2C027
32
30
Q1C2C032
41
40
Q1C2C041
420
51.14
32.73
21.47
52
50
Q1C2C052
440
62
60
Q1C2C062
500
77
75
Q1C2C077
525
99
100
Q1C2C099
525
125
125
Q1C2C125
1250
84.16
41.26
31.57
144
150
Q1C2C144
1300
192
200
Q1C2C192
1400
242
250
Q1C2C242
1500
  1. This data represents the drive weight only, not shipping weight.

Back to Top

(Configured NEMA 3R) for iQpump1000

For Nominal HP and Rated Output Current, see Models & Ratings.

240V NEMA 3R

Configured Model Number
Weight (lbs.)1
Physical Dimensions (in.)
Drawing Number
H
W
D
Q1C3A004
140
28.5
18.0
21.5
Q1C3A006
Q1C3A009
Q1C3A015
Q1C3A022
200
34.8
20.5
21.5
Q1C3A028
Q1C3A042
260
39.8
25.5
21.5
Q1C3A054
Q1C3A068
Q1C3A080
Q1C3A104
400
50.8
39.0
21.5
Q1C3A130
425
Q1C3A154
500
Q1C3A192
1200
91.1
41.3
46.6
Q1C3A248
1300
Q1C3A312
1400
Q1C3A360
1450
  1. This data represents the drive weight only, not shipping weight.
  2. Optional Freestanding Leg Kits available if foor-mounting of hese enclosures is desired

Back to Top

 

480V NEMA 3R

Drive Model Number
Weight (lbs.)1
Physical Dimensions (in.)
Drawing Number
H
W
D
Q1C3B002
140
28.5
18
21.5
Q1C3B003
Q1C3B004
Q1C3B007
Q1C3B011
Q1C3B014
Q1C3B021
200
34.8
20.5
21.5
Q1C3B027
Q1C3B034
260
39.8
25.5
21.5
Q1C3B040
Q1C3B052
410
50.8
39.0
21.5
Q1C3B065
420
Q1C3B077
475
Q1C3B096
500
Q1C3B124
525
Q1C3B156
550
Q1C3B180
1300
91.1
41.3
46.6
Q1C3B240
1400
Q1C3B302
1500
Q1C3B361
1600
Q1C3B414
1700
Q1C3B477
2000
91.1
66.3
43.5
Q1C3B590
2100
Q1C3B810
2900
91.1
81.8
51.3
Q1C3B930
Q1C3BK09
3050
Q1C3BK20
  1. This data represents the drive weight only, not shipping weight.
  2. Optional Freestanding Leg Kits available if foor-mounting of hese enclosures is desired

Back to Top

600V NEMA 3R

Drive Model Number
Weight (lbs.)1
Physical Dimensions (in.)
Drawing Number
H
W
D
Q1C3C1P7
140
28.5
18.0
21.5
Q1C3C002
Q1C3C003
Q1C3C006
Q1C3C009
Q1C3C011
Q1C3C017
200
34.8
20.5
21.5
Q1C3C022
240
39.8
25.5
21.5
Q1C3C027
260
Q1C3C032
425
Q1C3C041
420
50.8
39.0
21.5
Q1C3C052
420
Q1C3C062
500
Q1C3C077
525
Q1C3C099
550
Q1C3C125
1300
91.1
41.3
46.6
Q1C3C144
Q1C3C192
1500
Q1C3C242
  1. This data represents the drive weight only, not shipping weight.
  2. Optional Freestanding Leg Kits available if foor-mounting of hese enclosures is desired

Back to Top


240V NEMA 3R - Single Phase Converter
To determine correct corresponding dimension diagram below, use document # PD.iQpump.12 for 240V models.

Dimension Diagram1
Approximate Dimensions (in.)2
H
W
D
40
28.7
21.5
51
39
21.5
91
40.8
50.4

1To determine correct corresponding dimension diagram, use document # PD.iQpump.12 for 240V models.
2For weight information, use document # PD.iQpump.12.

Back to Top


480V NEMA 3R - Single Phase Converter
To determine correct corresponding dimension diagram below, use document # PD.iQpump.13 for 480V models.

Dimension Diagram1
Approximate Dimensions (in.)2
H
W
D
40
28.7
21.5
51
39
21.5
91
40.8
50.4

1To determine correct corresponding dimension diagram, use document # PD.iQpump.13 for 480V models.
2For weight information, use document # PD.iQpump.13.

Back to Top