Navigation Menu

Drives  
Motion  

iQpump1000 Configured

iQpump1000 Configured

iQpump1000 Configured - YAIALL

TemplateWeb

Features

iQpump1000 Configured - Overview

Highlights

  • Ratings: 1 to 150 HP; 240VAC
  • 1 to 500 HP; 480VAC
  • 1 to 250 HP; 600VAC
  • Ratings: 50 to 500 HP, 480VAC
  • Ambient service temperature:
    • NEMA 3R: -10°C to 40°C (14°F to 104°F)
    • NEMA 12: -10°C to 40°C (14°F to 104°F)
  • Ambient storage temperature -20°C to 70°C (-4°F to 158°F)
  • Humidity: 0% to 95%, non-condensing
  • Altitude: to 1000 meters (3300 feet); higher by derating
  • Vibration: 0.33 mm (10 to 20 Hz), 0.22 G (20 to 55 Hz)
  • UL 508A (Industrial Control Panels)
  • UL, cUL listed
  • NEMA 3R
    • Output cards
    • Network communication cards
    • Input breaker
    • Input disconnect
    • Input fuses
    • Line/load reactors
    • Bus reactor (for small HP ratings, see tables)
    • Input filter
    • Door-mounted operator controls
    • Door-mounted keypad viewing window
    • Conventional surge suppressor
    • High energy surge suppressor
    • Over voltage line disconnect
    • Space heater
    • 50°C ambient
  • NEMA 12
    • Output cards
    • Network communication cards
    • Input breaker
    • Input disconnect
    • Input fuses
    • Line/load reactors
    • Bus reactor (for small HP ratings, see tables)
    • Input filter
    • Door-mounted operator controls
  • NEMA 12-Pulse Configured
    • Output cards
    • Network communication cards
    • Input breaker (65k)
    • Input filter
    • Door-mounted operator controls
    • Door-mounted keypad viewing window
    • Conventional surge suppressor
    • High energy surge suppressor
    • Over voltage line disconnect
    • Space heater